Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
20-081 - Economy T-Nut
Bill of material
20-081
PN
Part Number
20-081
DESCRIPTION
Description
SERIES
Series
MAT
Material
Steel
FIN
Finish
Clear Zinc Plated
A
M8
B
25 mm
C
16 mm
D
3.6 mm
WEIGHT
Weight
10 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IPS
    20-182 - Economy T-Nut
    IPS
    20-181 - Economy T-Nut
    IPS
    20-082 - Economy T-Nut
    IPS
    20-083 - Economy T-Nut
    IPS
    20-088 - Economy T-Nut
    IPS
    25-045 - Economy T-Nut
    IPS
    20-193 - Economy T-Nut
    IPS
    20-080 - Economy T-Nut
    IPS
    20-090SS - Economy T-Nut
    IPS
    Button Head Metric - Metric Screws
    IPS
    20-064 - Heavy Duty T-Slot Nuts, Single
    IPS
    20-102 - Machined Gussets
    IPS
    20-058 - T-Nuts
Previews
3D
Dimension
2D
Download CAD models