Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12041 - Square Cover Cap for 3-Way Corner Bracket
Bill of material
12041
PN
Part No.
12041
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
A Dia.
4.20 mm
B
2.00 mm
C
30.00 mm
W
Weight
.010 kg
FO
Fits On
14112
CC
Compatibility Code
8-30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models