Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Baldor Reliance
Description
Type R2-Metric - Split Taper Bushings
Bill of material
471827
BUSHING
Bushing Symbol
TYPE
Type
BORE
Bore
mm
K
Keyseat
mm
L
123.825 mm
A
15.875 mm
E
107.950 mm
BL
Large end
101.600 mm
BS
Small end
95.250 mm
D
136.525 mm
M
117.475 mm
W
Widith
19.050 mm
G
6.350 mm
FQ
Quantity - Number of Bolts
3 mm
FS
Size of Bolts
3/8-16 UNC
WEIGHT
Average Weight
7.5 lbs.
WTIS
Wrench Torque Install. Screws
348 lbs-in
TP
Tapped holes
3/8 - 16 Inch
S
Slot
2.032 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dodge
    HE-60 - HE Bushing
    Optibelt
    TB mm - TB Taper-Bushings with metric bores
    Maska
    Taper-Lock (Milimeters) - Bushings (Milimeters)
    Dodge
    HE-30 - HE Bushing
    Dodge
    HE-35 - HE Bushing
    BEA Ingranaggi
    Taper bushes 4040 - Taper bushes
    BEA Ingranaggi
    Weld - on hubs for taper bushes - Hubs for taper bushes
    Dodge
    HE-80 - HE Bushing
    Dodge
    HE-25 - HE Bushing
    Sati
    Taper bushes (Standard stock bores metric series) - Taper bushes (Standard stock bores metric series)
    Baldor Reliance
    Type R1-Metric - Split Taper Bushings
    Baldor Reliance
    Type G-Metric - Split Taper Bushings
Previews
3D
Dimension
2D
Download CAD models