您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
EPG500-1024
Bel Fuse
Power Solutions
EPG500-1024
Powered by
CAD模型選擇
{belfuse/power_solutions/epg500_1024/epg500_1024.prj},{NB=EPG500-1024},{PN=EPG500-1024},{DESC=Industrial AC-DC Power Supply, Power 500W, Output 24VDC, 12.5A, Input 90-264 VAC, Convection Cooling, Open Frame, Screw Terminal},{POWER=500},{INPUT=90-264},{OUTPUT=24},{OUTPUTCURRENT=12,5},{OT=-40 to 70},{DIMENSIONS=5 x 3 x 1.6},{MT=Chassis Mount},{CT=Convection},{ISOLATION=Isolated},{PACKAGE=Open Frame},{CONNECTOR=Screw Terminal},{NOO=1},{VOUT1=24},{LOUT1=12,5},{MARKET=Industrial},{DEFAULTSORTATTR=136}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG500-1024
Bill of material
EPG500-1024
PN
Part Number
EPG500-1024
DESC
Description
Industrial AC-DC Power Supply, Power 500W, Output 24VDC, 12.5A, Input 90-264 VAC, Convection Cooling, Open Frame, Screw Terminal
POWER
Power
500
W
INPUT
Input
90-264
VAC
OUTPUT
Output
24
VDC
OUTPUTCURRENT
Output Current
12,5
A
OT
Operating Temperature
-40 to 70
°C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.6
Inch
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
PACKAGE
Package
Open Frame
CONNECTOR
Connector
Screw Terminal
NOO
Number of Outputs
1
VOUT1
Vout 1
24
VDC
LOUT1
lout 1
12,5
A
MARKET
Market
Industrial
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FW-SM Series - .050" Flex Stack, Flexible Micro Board Stacker, Surface Moun...
Samtec
28.01.2021
LSHM - LSHM Series - (0,50 mm) .0197" High Speed Hermaphroditic Strip
Samtec
09.03.2023
FTS Series - .050" Micro Low Profile Terminal Strip
Samtec
15.04.2021
QMS-EM Series - QMS-EM Series - (0,635 mm) .025" Q2™ Edge Mount Ground Plan...
Samtec
29.08.2019
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
HMTSW Series - HMTSW Series - (2,54 mm) .100" Hi-Temp Modified .025" Square...
Samtec
14.09.2020
MMSD Series - .100" Mini Mate Double Row Discrete Wire Cable Assembly, Sock...
Samtec
30.08.2021
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
MTMM Series - 2,00 mm Variable Post Height Terminal Strip
Samtec
07.03.2017
SSM Series - SSM Series - (2,54 mm) .100" Tiger Claw™ Surface Mount Socket
Samtec
03.11.2021
ESQ Series - ESQ Series - (2,54 mm) .100'' Elevated Socket
Samtec
01.08.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求