Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
bluMartin
Description
freeAir Zero
Bill of material
freeAir Zero
LOD
H
Hersteller
bluMartin
PDT
Produkt
freeAir Zero
ABK
Artikelbeschreibung
Passiver, schallgedämmter Überströmer
ABL
Artikelbeschreibung lang
AUSTEXT
Ausschreibungstext
https://blumartin.de/planer-architekten/
BH
Bauvorhaben
SC
Schallschutz
Schalldämm-Maß: 33 dB
ST
Steuerung
keine
GT
Gerätetyp
ART
Artikelnummer
IWS
Innenwandstärke
RB
Rohbaublock Ja/nein
ARB
Anzahl Rohbaublöcke
ARTRB
Artikelnummer Rohbaublöcke
DES
Row Description
FRF1
Fronten Farbe 1
FRF
Fronten Farbe
FRM
Fronten Material extra
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    Grothaus
    GP200, Pair - HDPE double action traffic door with stainless steel hinge
    RMB ENERGIE
    neoTower® - Cogeneration Unit Natural Gas
    RP Technik
    ZAW series
    RP Technik
    WAF series
    JW Winco
    GN 300.6 - Polished Stainless Steel Adjustable Levers, Type IS, With internal Torx® drive, Threaded Stud Type, Inch
    Fischer Rista AG
    FIDECA® Stirrups cage assortment
    bluMartin
    freeAir Plus
    Frank
    H-1500-T - Chamber Manifold
    HELLA
    VM07K - Front-mounted awnings protect
    Frank
    L-560 - Chamber Manifold
    Vigour
    CLPESDHVS - Duschhandlauf
    Cubis Systems
    Double Socket
    Cease Fire
    MIK Pull Station - Manual Intiation Kit
    Pfeifer
    01_VS ISI Bar-Rail approved
Anteprime
3D
2D
Download modelli CAD