Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
D-M-E
Description
WZ 1060 Woodruff keys - DME - Mat.: 1.0503 ( 45) ~ DIN 6885
Bill of material
WZ106008540
REF
Catalog Number
B
Width b
mm
H
Thicknes h
mm
L
Length l
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    WZ 1070 Taper roller bearings - DME - Mat.: Steel - DIN 720
    D-M-E
    WZ 1020 Coarse pitch nuts - DME -  Mat.: 2.0550 (CuZn 40 Al 2  So Ms 58 Al 2)
    D-M-E
    ZB Flanges - DME
    D-M-E
    MRT - DME
    D-M-E
    VA Vacuum-/Compressed air-valves - DME
    D-M-E
    PSR Mini Might Schieberklammer - DME
    D-M-E
    WZ 7065 Typ(e) DIN 9861-HWS, Material HWS 12% Cr 62 ± 2 HRC - Punches - hardened
    D-M-E
    ZG Base construction - DME - ZG body
    D-M-E
    ZZ Racks - DME
    D-M-E
    KU Latch Locks - Baffle bars - DME
    D-M-E
    Flexible Ejector (with mounting thread) - AW 275 CUMSA, Material 1.8159 - 45 ± 3 HRC
    D-M-E
    Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material 1.2210
    D-M-E
    ERB Gland - DME
    D-M-E
    HZ 164 Flange - DME
Previews
3D
Dimension
2D
Download CAD models