Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW1001 Hub City Models - GW100 Series
Bill of material
GW1001-5/1-A-WR
PN
Part No.
GW1001-5/1-A-WR
MN
Model Number
GW1001
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
3.750 Inch
DESCRIPTION
Description
GW1001 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
2.250 Inch
OT
Output Type
Shaft
CD
C.D.
10.000 Inch
A
N/A Inch
B
5.115 Inch
D
10.355 Inch
E
25.47 Inch
F
N/A Inch
G
2.2495 Inch
H
3.760 Inch
I
15.3825 Inch
J
J Keyway
1/2 x 1/4 Inch
K
3.69 Inch
S
29.50 Inch
T
14.75 Inch
U
3.7495 Inch
V
6.76 Usable Inch
W
N/A Inch
X
X Keyway
7/8 x 7/16 Inch
Y
5.00 Inch
AA
17.75 Inch
BB
8.875 Inch
CC
6.876 Inch
DD
3.4380 Inch
EE
1-1/4 UNC Inch
FF
2.04 Inch
GG
2.04 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
WTL
Wt.
905 Lbs.
FA
14.3625 Inch
FB
11.28 Inch
FC
5.62 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    454 Hub City Models - 450 Series
    Hub City
    Model 1200
    Hub City
    Model 1000
    Hub City
    524 Hub City Models - 520 Series
    Hub City
    GW601 Hub City Models - GW60 Series
    Hub City
    GW608 Hub City Models - GW60 Series
    Hub City
    GW701 Hub City Models - GW70 Series
    Hub City
    GW801 Hub City Models - GW80 Series
    Hub City
    GW605 Hub City Models - GW60 Series
    Hub City
    GW607 Hub City Models - GW60 Series
    Hub City
    Universal Base Kit - Worm Gear Accessories
    Hub City
    Side Mounting Kits
    Hub City
    GW1002 Hub City Models - GW100 Series
    Hub City
    GW707 Hub City Models - GW70 Series
Previews
3D
Dimension
2D
Download CAD models