Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
WLATA, WLATAA, WLATAB, TWLATA, TWLATAA, TWLATAB - Locating Pins for Jigs - Double Stepped Type - Tip Shape Selectable - Shoulder Type - Set Screw Type
Bill of material
WLATA10-P6.0-Q4.5-F3-B3
PN
Part No.
TSS
Tip Shape Selection
MAT
Material
HARD
Hardness
Hardening Hardness 35~40HRC
D
mm
DTOL
D Tolerance
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PALG
Q
Q 0.1mm Increment
mm
Enter value for Q
Q 0.1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
A
A Selection (degree)
deg
E
E (Shape A) 1mm Increment
mm
L1
mm
LL1
l1
mm
H
mm
DD
d
mm
AS
Applicable Set Screw
R
mm
ALT1
Flat Machining
ALT2
Wrench Flats
ALT3
Upper Relief Radius
RTC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models