Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1688913 - VS-15-ST-DSUB-CD-MG
Bill of material
PHOENIX CONTACT 1688913
MANUID
Product number of the Manufacturer
1688913
DESCSHORT
Short Description
D-SUB contact support
DESCLONG
Long Description
D-SUB contact support, number of positions: 15, material: Steel, tin-plated, connection method: Crimp connection, housing size: 2
MANUTYPEDESC
Manufacturer Type Description
VS-15-ST-DSUB-CD-MG
PREVIEW
Preview
INTNO
International product number
4017918823061
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
162
AAO663
GTIN
4017918823061
AAW338
Manufacturer product designation
D-SUB contact support
AAU734
Manufacturer product description
D-SUB contact carrier, Shell size 2, for 15 signal contacts, pin contact type, for crimp contacts, straight, attachment with M3 thread, for VS-15-... panel mounting frames
AAO057
Product type
VS-15-ST-DSUB-CD-MG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    PHOENIX CONTACT
    1688845 - VS-09-BU-DSUB-CD-G
    PHOENIX CONTACT
    1688926 - VS-15-BU-DSUB-CD-MG
    PHOENIX CONTACT
    1654811 - VS-15-BU-DSUB-LH-B
    PHOENIX CONTACT
    1688214 - VS-15-BU-DSUB-3P
    PHOENIX CONTACT
    1655195 - VS-15-ST-DSUB-HD-CD-B
    HARTING
    15 way RA Male  ferrite BLnut4
    PHOENIX CONTACT
    1688890 - VS-15-ST-DSUB-FK
    HARTING
    DSUB S.LOCK UNC/UNC
    HARTING
    100UB MA RA 09P "US"_S4_with grnd clip_M
    PHOENIX CONTACT
    1655111 - VS-09-ST-DSUB-HD-EG
    HARTING
    DSUB S.LOCK UNC/M3 100PCS
    HARTING
    D-Sub 25-pole MinD ANG female BL nut M3
    PHOENIX CONTACT
    1688379 - VS-09-ST-DSUB/10-MPT-0,5
    PHOENIX CONTACT
    1655108 - VS-09-BU-DSUB-HD-EG
Previews
3D
2D
Descarga de modelos CAD