Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Inline Filters VFI - VFI CN8/6 50
Bill of material
SCHMALZ 10.07.01.00245 VFI CN8/6 50
NAME
Name
10_07_01_00245
NNCUSTOM
VFI CN8/6 50
NTCUSTOM
Vakuumfilter (inline)
NBCUSTOM
VFI CN8/6 50
LINACUSTOM
VFI CN8/6 50
ARTNR
Order number
10.07.01.00245
C127
d
8 mm
C121
D
23 mm
C111
L
68 mm
C2195
Connection
Schlauch 8/6 Überw.mutter
C536
Filterfeinheit
50 µm
C922
Nenndurchfluss
66 l/min
C923
Nenndurchfluss
3.96 mł/h
C493
Vacuum (max)
-990 mbar
C490
Überdruck (max) bei 25°C
7 bar
C491
Überdruck (max) bei 50°C
5 bar
C575
Weight
10 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schmalz
    Inline Filters VFI - VFI CN6/4 50
    Schmalz
    Bellows Suction Cups SPB4 (4.5 Folds) - SPB4 20 SI-55 G1/8-AG
    Schmalz
    Inline Filters VFI - VFI 6/4 50
    Schmalz
    Spring plunger FSTA
    Schmalz
    Flexolink FLK
    Camozzi
    Inline filter - Series FVD
    Schmalz
    Inline Filters VFI - VFI 4/2 50
    Festo
    NPFC-H - Bulkhead connector
    Schmalz
    Flat Suction Cups SGN - SGN 25 NBR-55 G1/8-AG
    Schmalz
    Screw in Push Fittings - STV-W G1/4-AG 8
    Schmalz
    Compact Ejectors SCPS / SCPSi - SCPSi 15 G02 NC M12-5
    Schmalz
    Manometers VAM - VAM 63 V U PSI
    SMC Corporation
    KQ2H - Male Connector (Gasket Seal)
Previews
3D
Dimension
2D
Download CAD models