Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Lifting Cylinders HS - HS 15-22 M5-IG
Bill of material
SCHMALZ 10.01.07.00014 HS 15-22 M5-IG
NAME
Name
10_01_07_00014
NNCUSTOM
HS 15-22 M5-IG
NTCUSTOM
Hubsauger
NBCUSTOM
HS 15-22 M5-IG
LINACUSTOM
HS 15-22 M5-IG
ARTNR
Order number
10.01.07.00014
C121
D
31 mm
C119
D1
9 mm
C132
G1
G1/8"-IG
C135
G2
M5-IG
C138
G3
M5-IG
C633
G4
M5-IG
C117
H
65.5 mm
C115
H1
43.5 mm
C116
H2
5.5 mm
C622
H3
11 mm
C111
L
30 mm
C133
LG1
5 mm
C136
LG2
10 mm
C139
LG3
10 mm
C619
LG4
10 mm
C2108
Z(all)
15 mm
C969
Haltekraft
3.5 N
C868
Luftverbrauch
33.3 l/min
C869
Luftverbrauch
1.998 mł/h
C970
Taktzeit
0.8 s
C576
Weight
0.13 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schmalz
    Bellows Suction Cups FGA PVC (1.5 Folds) - FGA 13 PVC-50 N016
    Schmalz
    Flat Suction Cups SGPN - SGPN 24 NK-40 G1/8-AG
    Schmalz
    Vacuum Lifting Cylinders HS - HS 30-32 G1/8-IG
    Schmalz
    Accessories SCP/SMP - GP 2 SCP 10..15
    IAI
    RCS2CR - GD5NB
    Schmalz
    Floating Suction Cups SBS - SBS 20 SF M5-IG
    Schmalz
    Flat Suction Cups PFYN VU1 - PFYN 30 VU1-72 G1/8-AG
    Schmalz
    Spring plunger FSTA
    IAI
    RCS2CR - SA4C
    SMC
    ZP2_AU - Flat
    IAI
    RCA2CR-GD3NB
    TE Connectivity
    5-103944-9
    Schmalz
    Flat Suction Cups SGPN - SGPN 15 NK-40 M5-AG
    Schmalz
    Sealing Rings DR - DR M5 PA
Previews
3D
Dimension
2D
Download CAD models