Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1437653-4
Bill of material
1-1437653-4
PN
Part Number
1-1437653-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1437653-4
TEINTERNALDESCRIPTION
TE Internal Description
6PCV-08-007=6PCV ASSEMBLY
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BLOCKSTYLE
Block Style
Open Bottom with Standoffs
PRODUCTTYPE
Product Type
Barrier Strip
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFROWS
Number of Rows
1
NUMBEROFLEVELS
Number of Levels
1
CURRENTRATINGMAXA
Current Rating Max
25 A
CURRENTRATINGA
Current Rating
5, 25 A
VOLTAGEV
Voltage
300, 600 V
BARRIERSTRIPSTYLE
Barrier Strip Style
Tri-Barrier
COLOR
Color
Black
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5, 25 A
TERMINALPLATINGFINISH
Terminal Plating Finish
Bright
TERMINALMATERIAL
Terminal Material
Copper Alloy
TERMINALPLATINGMATERIAL
Terminal Plating Material
Tin
BOTTOMTERMINATIONSTYLE
Bottom Termination Style
Printed Circuit Pin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
SCREWSIZE
Screw Size
6-32
MOUNTINGEARS
Mounting Ears
Without
MOUNTINGOPTIONS
Mounting Options
None
SCREWMATERIAL
Screw Material
Steel
SCREWPLATINGFINISH
Screw Plating Finish
Bright
SCREWPLATINGMATERIAL
Screw Plating Material
ZincChrome
TOPHARDWARE
Top Hardware
Binding Combo Head
MOUNTINGINSERT
Mounting Insert
Without
SCREWHEADTYPE
Screw Head Type
Combo Phil-Slot
MOUNTINGANGLE
Mounting Angle
Vertical
CENTERLINEPITCH
Centerline
9.53 mm [ .375 in ] Pitch
HOUSINGMATERIAL
Housing Material
Thermoplastic
WIRESIZEAWG
Wire Size
22 - 12 AWG
WIRESIZEMM2
Wire Size
.326 - 3.31 mm2
LENGTH
Length
77.749 mm [ 3.061 in ]
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
125
COMMENT
Comment
Other options available upon request, consult our Product Information Center.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    DINKLE
    0113-11XX - Barrier terminal blocks,Screw Connection,Pitch:14.30mm,M4,600V,35A
    ifm_electronic
    E70440 - terminals
    TE Connectivity
    5-1437649-5
    TE Connectivity
    2-1437662-8
    TE Connectivity
    1437653-1
    TE Connectivity
    8-1437651-8
    TE Connectivity
    8-1546159-2
    TE Connectivity
    1-1437665-5
    TE Connectivity
    8-1437652-6
    DINKLE
    DT-2C-A02W-XX - Barrier Terminal Blocks,Screw Connection,Pitch:7.62mm,M3,300V,15A
    Weidmüller
    1332110000 - LMFS 5.00/15/90 3.5SN OR BX
    DINKLE
    0139-01XX - Barrier terminal blocks,Screw Connection,Pitch:19.40mm,M6,1000V,65
    DINKLE
    0032-11XX - Barrier terminal blocks,Screw Connection,Pitch:16.00mm,M6,600V,50
    TE Connectivity
    2-1437653-6
Previews
3D
2D
Download CAD models