Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW604 Hub City Models - GW60 Series
Bill of material
0270-05157
PN
Part No.
0270-05157
MN
Model Number
GW604
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
2.500 Inch
DESCRIPTION
Description
GW604 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
6.001 Inch
A
N/A Inch
B
3.9965 Inch
D
6.500 Inch
E
16.4975 Inch
G
56C Inch
H
4.42 Inch
I
10.4368 Inch
J
J Keyway
3/16 x 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.50 Inch
O
13/32 Inch
P
Holes
R
0.38 Inch
S
20.00 Inch
T
10.00 Inch
U
2.499 Inch
V
4.65 USABLE Inch
W
N/A Inch
X
X Keyway
5/8 x 5/16 Inch
Y
4.00 Inch
AA
12.75 Inch
BB
6.375 Inch
CC
6.375 Inch
DD
3.1875 Inch
EE
5/8 UNC Inch
FF
1.25 Inch
GG
1.25 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
WTL
Wt.
331 Lbs.
FA
11.13 Inch
FB
9.50 Inch
FC
4.00 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    GW601 Hub City Models - GW60 Series
    Hub City
    GW602 Hub City Models - GW60 Series
    Hub City
    GW605 Hub City Models - GW60 Series
    Hub City
    520V Hub City Models - 520 Series
    Hub City
    456 Hub City Models - 450 Series
    Hub City
    GW801 Hub City Models - GW80 Series
    Hub City
    GW607 Hub City Models - GW60 Series
    Hub City
    526 Hub City Models - 520 Series
    Hub City
    GW608 Hub City Models - GW60 Series
    Hub City
    Model 240 - Single Reduction Speed Reducers
Previews
3D
Dimension
2D
Download CAD models