Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 3160GX-A-A
Bill of material
HARTING 24134160000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
24134160000
DESCSHORT
Short Description
Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 16
DESCLONG
Long Description
Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 16, 10/100/1000 Mbit/s (RJ45-Ports): 16, Operating temperature: -40 ... +70 °C
MANUTYPEDESC
Manufacturer Type Description
Ha-VIS eCon 3160GX-A-A
SUPPLIERALTNO
Alternative product number
24 13 416 0000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
280
AAF525
max. ambient temperature during operating phase
70 °C
AAF526
min. ambient temperature during operating phase
-40 °C
AAF535
supply voltage (at DC)
24 V
AAF545
type of fixing (35 mm DIN rail mounting) available
Yes
AAF551
type of fixing (19-inch installation) available
No
AAI194
number of ports 10/100/1000 Mbps RJ45
16
AAL519
fast ethernet present
No
AAL673
gigabit ethernet present
Yes
AAL791
layer 2 present
Yes
AAL792
layer 3 present
No
AAL793
layer 4 present
Yes
AAO742
Brand
Ha-VIS eCon 3000
AAP553
Number of network connections
16
AAP783
Total number of available connections
16
AAR529
net weight to record marketed quantities (WEEE)
0.592 kg
AAU731
Manufacturer product family
Ha-VIS eCon 3000
BAA020
height
142 mm
BAB577
depth
107.5 mm
BAC682
Max. reach
100 m
BAE617
Mass
592 g
BAE846
Type
Industrial Ethernet Switches
BAF016
width
38 mm
BAF062
Data connection protocol
Full Gigabit Ethernet
BAF504
Communication, type
Full Gigabit Ethernet
BAG975
degree of protection
IP30, mated condition
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    2779000000 - IE-SW-SL26M-24TX-2GC-LV
    Ipf Electronic
    Position
    Weidmüller
    2779010000 - IE-SW-SL28M-HV
    Rittal
    Socket strips in an aluminium duct - For IEC 320 connectors
    Weidmüller
    2875590000 - IE-SW-L3-SL28M-LV
    Weidmüller
    2875580000 - IE-SW-L3-SL28M-HV
    PHOENIX CONTACT
    2891079 - FL SWITCH 4808E-16FX-4GC
    Weidmüller
    2778990000 - IE-SW-SL26M-24TX-2GC-HV
Previews
3D
Dimension
2D
Download CAD models