Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Bends 90°, 60°, 45°, 30° (HB) - Series 2, 3, 4, & 5 - Aluminum - Fittings
Bill of material
4A-12-30HB12
PN
Part No.
W
Tray Width
Inch
WMM
Tray Width
mm
H
Side Rail Height
Inch
MAT
Material
TYPE
Type
ANGLE
Angle
°
R
R - Bend Radius
Inch
RMM
R - Bend Radius
305 mm
A
Inch
AMM
A
mm
B
Inch
BMM
B
mm
C
Inch
CMM
C
mm
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models