Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Nitrogen Springs
Description
KS 10 - Minimum height, maximum force + SKUDO
Bill of material
KS10-35.3-C
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
50 mm
RD
Rod Diameter
28
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fissagi
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
6.15 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    Model 175
    Hub City
    Hera35 - Hera
    Stern
    MP5 - Rear spherical bearing
    Hub City
    Model RA0 - Bevel Gear Drives
    Hub City
    Fans
    Hub City
    Hera 45 Motors - Hera Motor
    Hub City
    Model 175M - Metric Bevel Gear Drives
    Hub City
    Drive Shaft - Accessories
    Hub City
    Hera 75 - HERA
    Hub City
    Model 850M - Model 850M
    Hub City
    Model 1250
    Hub City
    F-Flange Kit - Accessories
    Hub City
    Model 2200
    Hub City
    Model M3M
Previews
3D
Dimension
2D
Download CAD models