Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0143-05 - Geometry
Bill of material
MDSL0143-05
MN
Model Number
MDSL0143-05
MP
Mounting Positions
LO
Conduit Hole Position
BS
Blower Conduit Box Position
A
324 mm
AA
50.8 mm
AB
309.9158 mm
AC
248.5 mm
AE
177.8 mm
AF
70 mm
AH
177.55 mm
AJ
114.3 mm
AK
266.7 mm
B
339 mm
BA
120.625 mm
BB
6.45 mm
BC
0.075 mm
BD
282 mm
BV
260.25 mm
C
843.85 mm
D
177.8 mm
E
139.7 mm
ES
82.55 mm
H
14.2875 mm
NW
N-W
117.475 mm
O
352.8 mm
P
361 mm
R
40.411 mm
S
12.75 mm
T
60 mm
U
47.625 mm
V
111.125 mm
XL
176.0515 mm
XN
155 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0006-02 - Geometry
    Ready
    HCLT - Long Benders
    Toshiba
    SAS-003994 - Geometry
    Toshiba
    SAS-003996 - Geometry
    Toshiba
    SAS003533-444T-26137 - Geometry
    Toshiba
    MDSL0145-06 - Geometry
    Toshiba
    MDSL0141-04 - Geometry
    Toshiba
    SAS-003995 - Geometry
    Toshiba
    SAS000916-145 - Geometry
    Toshiba
    MDSL0051-03-EQPIII - Geometry
    Toshiba
    MDSL0145-07 - Geometry
    Toshiba
    MDSL0051-06A - Geometry
    Toshiba
    MDSL0006-05 SS EQPIII - Geometry
    Toshiba
    MDSL0006-05 - Geometry
Previews
3D
Dimension
2D
Download CAD models