Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-09-N449HP-PREM - Geometry
Bill of material
MDSL0151-09-N449HP-PREM
MN
Model Number
MDSL0151-09-N449HP-PREM
MP
Mounting Positions
LO
Conduit Hole Position
AA
3 Inch
AB
611.6593 mm
AC
502 mm
AF
232.5 mm
AG
1670.3 mm
AH
114.3 mm
AJ
374.65 mm
AK
342.9 mm
BB
6.35 mm
BD
508 mm
BE
25 mm
BF
17.4625 mm
BU
45 deg
BV
689 mm
C
1784.6 mm
ES
77.027 mm
EU
44.385 mm
EW
9.5 mm
EX
18.985 mm
OX
1060.894 mm
P
707.6918 mm
R
46.863 mm
S
12.7 mm
U
53.9625 mm
V
114.3 mm
XL
385.0948 mm
XN
260 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0001-35 - Geometry
    Toshiba
    MDSL0006-08 EQPIII - Geometry
    Toshiba
    MDSL0011-02 EQPIII - Geometry
    Toshiba
    MDSL0011-02 - Geometry
    Toshiba
    MDSL0011-01 - Geometry
    Toshiba
    MDSL0006-04 EQPIII - Parts
    Toshiba
    MDSL0006-04 - Parts
    Toshiba
    SAS-003999 - Geometry
    Toshiba
    SAS-003998 - Geometry
    Toshiba
    SAS000904-256T-24089 - Geometry
    Toshiba
    SAS000904-254T-24087 - Geometry
    Toshiba
    MDSL0141-01 - Geometry
    Toshiba
    MDSL0126-01 - 143T/145T ODP EQPIII Purchased Motor Geometry
    Toshiba
    MDSL0041-01 - Parts
Previews
3D
Dimension
2D
Download CAD models