Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV205-04-2P - Geometry
Bill of material
MDSLV205-04-2P
MN
Model Number
MDSLV205-04-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
1.25 Inch
AB
283.3015 mm
AF
100 mm
AJ
184.15 mm
AK
215.9 mm
AH
95.1 mm
BB
7.4 mm
BD
254 mm
BF
1/2" - 13 UNC Inch
BV
241.5 mm
C
638.6 mm
ES
78 mm
NW
N-W
101.6 mm
P
323.3 mm
R
35.9 mm
S
9.534 mm
T
51 mm
U
41.275 mm
V
100.076 mm
XL
198.4245 mm
XN
150 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSLV001-04-46P - Geometry
    Toshiba
    MDSLV085-07-6P - Geometry
    Toshiba
    MDSLV002-06-2P - Geometry
    Toshiba
    MDSLV042-06-2P - Geometry
    Toshiba
    MDSLV041-06-46P - Geometry
    Toshiba
    MDSLV041-03-2P - Geometry
    Toshiba
    MDSLV0245-07-46P - Geometry
    Toshiba
    MDSLV0245-04-2P - Geometry
    Toshiba
    MDSLV0245-01-2P - Geometry
    Toshiba
    MDSLV003-01-2P - Geometry
    Toshiba
    MDSL0051-08B-TS-EQPIII - Geometry
    Toshiba
    MDSLV205-07-46P - Geometry
    Toshiba
    MDSLV082-05-2P - Geometry
    Toshiba
    AS-958254-324TS - Geometry
Previews
3D
Dimension
2D
Download CAD models