Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - SVB-T 8
Bill of material
SCHMALZ 10.09.02.00022 SVB-T 8
NAME
Name
10_09_02_00022
NNCUSTOM
SVB-T 8
NTCUSTOM
Steckverbindung-T
NBCUSTOM
SVB-T 8
LINACUSTOM
SVB-T 8
ARTNR
Order number
10.09.02.00022
C127
d
8 mm
C119
D1
14.4 mm
C117
H
24.7 mm
C115
H1
31.9 mm
C111
L
49 mm
C613
Material
Messing
C575
Weight
43 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models