Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-053-6S - Refrigerator Hinge
Bill of material
SK2-053-6S
IN
Item No.
SK2-053-6S
IT
Installation height
32-38
WT
Weight
397 g
WC
Weight Capacity
70kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Wire-drawing Polishing
YT
Application
Industrial Oven,Test Equipment,etc.
BZ
Remark
Refer to detailed dimension drawing for installationheight;Please use countersunk screws when installing
TD
Features
With 180 degree opening angle;Cam door structure design, installation height canbe adjusted;Suitable for left and right side hinging
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    KUNLONG
    SK2-115-1S - Exposed Hinge
    KUNLONG
    SK2-1230-3R
    KUNLONG
    SK2-8065 - Refrigerator Hinge
    KUNLONG
    SK2-053-7S - Refrigerator Hinge
    KUNLONG
    SK4-014 - Pull Handie
    KUNLONG
    SK2-075 - Refrigerator Hinge
    KUNLONG
    SK2-1238L - Refrigerator Hinge
    KUNLONG
    SK2-073S - Refrigerator Hinge
    KUNLONG
    SK2-1230-3 - Refrigerator Hinge
    KUNLONG
    SK2-1460 - Refrigerator Hinge
    NBK (Nabeya Bi-tech Kaisha)
    HNSWS - Hinges with Safety Switch
    KUNLONG
    SK1-076 - Handle Latch
    KUNLONG
    SK2-076 - Refrigerator Hinge
プレビュー
3D
情報
2D
ダウンロード(CADデータ)