Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
YTO135M - Belt Driven Linear Actuator
Bill of material
YTO135M-100-4P-D01-M40-P1
ITEM
Item NO.
YTO135M
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
BQ
Block Quantity
4P
POS
Position of carriage
mm
Enter value for POS
Position of carriage
mm
cm
inch
ft
POS1
Position of auxiliary block
mm
MMP
Motor Mounting Positon
AB
Auxiliary Block
MB
Motor Brand
PO
Power Output
PS
Number of Photoelectric Sensor
L
484 mm
A
73 mm
M
1 mm
N
6 mm
WEIGHT
Weight
6.1 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models