Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
12051, 12053, 12055_m - Spacer for Panel Mount Block
Bill of material
12051
PN
Part No.
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
ST
Spacer Thickness
mm
A
18.00 mm
B
25.00 mm
C
6.50 mm
D
9.00 mm
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models