Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
TE Connectivity
Description
Power Cable Assemblies
Bill of material
1483357-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
CAC
Cable Assembly Category
SHIELDED
Shielded
CAT
Cable Assembly Type
NWS
Neutral Wire Size
AWG
CTA
Connector Type (End A)
CTB
Connector Type (End B)
PD
Product Designation
SR
Strain Relief
SEALED
Sealed
PT
Product Type
NPP
Number of Power Positions
CONFIGURATION
Configuration
NP
Number of Positions
LVDCGI
LVDC Grid Interconnect
KEYED
Keyed
EQUALIZED
Equalized
COLOR
Color
CEA
Cable Exit Angle
°
CBM
Contact Base Material
CMAPM
Contact Mating Area Plating Material
SM
Shield Material
HM
Housing Material
HC
Housing Color
WSMM
Wire Size
mm2
WSAWG
Wire Size
AWG
OOCDMM
Overall Outside Cable Diameter
mm
OOCDIN
Overall Outside Cable Diameter
Inch
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
FR
Flammability Rating
IEEE
IEEE 1394
ULFR
UL Flammability Rating
ULR
UL Rating
CALM
Cable Assembly Length
m
CALF
Cable Assembly Length
ft
PM
Packaging Method
CS
CLOUDSPLITTER
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    100411-8
    TE Connectivity
    2-100411-0
    TE Connectivity
    Ribbon Cable Connectors
    TE Connectivity
    Cable Entry Seals
    TE Connectivity
    Mechanical Connectors
    TE Connectivity
    ASBT Aluminum Shearbolt Terminal
    TE Connectivity
    Mechanical Connectors
    TE Connectivity
    Wedge Connectors
    TE Connectivity
    Soldersleeve Shield Terminators
    TE Connectivity
    shielded_terminators
    TE Connectivity
    Uncategorised Group 1
    TE Connectivity
    Feedthroughs & Cable Entry Seals
    TE Connectivity
    Street Lighting Connectors
    TE Connectivity
    Uncategorised Group 8
Previews
3D
2D
Download CAD models