Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TE Connectivity
Description
shielded_terminators
Bill of material
173653-000
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ALIAS
Alias #
CABLETYPE
Cable Type
Multi-Conductors Shielded, Single
PRODUCTTYPE
Product Type
Terminator
COLOR
Color
INSULATIONSLEEVEMATERIAL
Insulation Sleeve Material
Radiation Crosslinked Modified Polyvinylidene Fluoride
FERRULEMATERIAL
Ferrule Material
Copper Alloy
PLATINGMATERIAL
Plating Material
INSERTMATERIAL
Insert Material
Sn96 Ag Solder Alloy
SHIELDMATERIAL
Shield Material
Copper Braid with Activated Rosin Flux
INSERTTYPE
Insert Type
Solder Preform with Activated Rosin Flux
SHIELDPLATINGMATERIAL
Shield Plating Material
Pre-Tin
CABLEBUNDLEDIAMETERMAX
Cable Bundle Diameter
Max
CABLEBUNDLEDIAMETERMIN
Cable Bundle Diameter
Min
WIREBUNDLEDIAMETERMAX
Wire Bundle Diameter
4.2 mm [ .165 in ] Max
CABLESIZE
Cable Size
CABLESHIELDDIAMETERMIN
Cable Shield Diameter
Min
CABLESHIELDDIAMETERMAX
Cable Shield Diameter
Max
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 175 C
SALTSPRAYRESISTANCEHR
Salt Spray Resistance
Hr
COMMENT
Comment
Terminates 1 to 4 cable shields to one ferrule.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Springmann
    Typ 1.2-742 - 24°-conical nipple with O-ring and union nut - Type DKOS
    TE Connectivity
    SolderSleeve Shield Terminators
    Parker
    GE-R EO - Male Stud connector
    TE Connectivity
    Soldersleeve Shield Terminators
    TE Connectivity
    Insulating Connectors
    TE Connectivity
    Uncategorised Group 8
    TE Connectivity
    Cable Ties
    TE Connectivity
    Uncategorised Group 1
    TE Connectivity
    Mechanical Connectors
    TE Connectivity
    Compression Connectors
    TE Connectivity
    Street Lighting Connectors
    TE Connectivity
    Wedge Connectors
    TE Connectivity
    Raptor Cover
    Parker
    G87MLO O-Lok - Pressure gauge fitting
Previews
3D
2D
Download CAD models