Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW601 Hub City Models - GW60 Series
Bill of material
0270-05001
PN
Part No.
0270-05001
MN
Model Number
GW601
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
2.500 Inch
DESCRIPTION
Description
GW601 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
1.500 Inch
OT
Output Type
Shaft
CD
C.D.
6.001 Inch
A
N/A Inch
B
3.9965 Inch
D
6.500 Inch
E
16.4975 Inch
F
N/A Inch
G
1.499 Inch
H
3.415 Inch
I
11.7543 Inch
J
J Keyway
3/8 x 3/16 Inch
K
3.00 Inch
S
20.00 Inch
T
10.00 Inch
U
2.499 Inch
V
4.65 USABLE Inch
W
N/A Inch
X
X Keyway
5/8 x 5/16 Inch
Y
4.00 Inch
AA
12.75 Inch
BB
6.375 Inch
CC
6.375 Inch
DD
3.1875 Inch
EE
5/8 UNC Inch
FF
1.25 Inch
GG
1.25 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
WTL
Wt.
321 Lbs.
FA
FC
11.13 Inch
FB
9.50 Inch
FC
4.00 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    GW602 Hub City Models - GW60 Series
    Hub City
    324 PCX Hub City Models - 320 Series PCX
    Hub City
    520V Hub City Models - 520 Series
    Hub City
    Universal Base Kit - Worm Gear Accessories
    Hub City
    Base Mounting Kit
    Hub City
    Model 65
    Hub City
    Model 66
    Hub City
    456 Hub City Models - 450 Series
    Hub City
    GW801 Hub City Models - GW80 Series
    Hub City
    GW604 Hub City Models - GW60 Series
    Hub City
    526 Hub City Models - 520 Series
    Hub City
    GW608 Hub City Models - GW60 Series
    Hub City
    GW605 Hub City Models - GW60 Series
    Hub City
    GW607 Hub City Models - GW60 Series
Previews
3D
Dimension
2D
Download CAD models